No image available
No image available
Your request is being processed.
AMS-P-A021251-EX

A021251-EX Safety-Rated Accelerometer

Product Description

General Purpose accelerometer, safety certified for use with the CSI 2125-IS portable analyzer.

Specifications

Sensitivity (±10%)
100 mV/g (10.2 mV/m/s²)
Measurement Range
±10 g (±98 m/s²)
Frequency Range (-3 dB)
0.80 kHz (48cpm)
Transverse Sensitivity
≤5%
Excitation Voltage/Current
18 to 30 VDC / 0.5 to 8 mA
Weight
100 grams Nominal (3.5 oz)
Operating Temperature
-55 to 115°C (-67 to 239°F)

Features

  • Range of accelerometers covers all standard applications
  • Triaxial accelerometer reduces time spent collecting data
  • Swivel-based, low-profile accelerometers eliminate cable strain
  • Many items developed in partnership with industry-leading manufacturers

Documents & Drawings