Miscella, which is a mixture of solvent and oil, is heated during solvent extraction to evaporate and recover 95% of the solvent. The rest of the miscella is then removed from the oil using a steam stripping column. During this process it is crucial to closely monitor the pressure and temperature of the solvent, oil, and miscella to ensure adequate extraction.
The Rosemount 3144P Temperature Transmitter provides industry-leading accuracy, stability and reliability for your temperature measurements. It features a dual-compartment housing to ensure reliability and advanced diagnostics to keep your measurement point up and running. When combined with Rosemount X-well ™Technology and the Rosemount 0085 Pipe Clamp sensor, this transmitter can provide accurate measurement of process temperature, eliminating the need for a thermowell or process penetration