Handheld Welding Systems
Flexible, ultrasonic spot welding systems for low-power industrial applications.
Branson’s industrial-grade welders and controls are ideal for quick touch-ups, trimmings and tight spots. Available in three frequencies with multiple weld modes, the LPX Handheld System offers maximum process control in a versatile package.
The LPX power supply platform is Branson’s latest offering for applications with power requirements of 550 watts or less. The LPX utilizes patented circuity with closed-loop amplitude for maximum process control. The LPX is available with an optional factory-installed ground detect. Three frequencies are available:
* 20 kHz at 150 Watts and 550 Watts
* 30 kHz at 500 Watts
* 40 kHz at 150 Watts and 550 Watts
All available frequency options feature three modes – continuous, time and energy – for additional flexibility and maximum process control.
Learn about Branson products for plastic joining, metal welding and precision cleaning in our on-line catalog.