Download & Try It Now
Explore the intuitive, graphically enhanced Movicon.NExT™ dashboard and functionality with a simple download.
Software technology that enables automation engineers to significantly increase the efficiency, quality and flexibility of their projects — at any scale.
Industry 4.0 depends on universal connectivity and real-time insights throughout the plant and across organizations. MoviconNExT™ modular, open architecture provides the foundation for the next stage of digital transformation.
Movicon.NExT™ is a state-of-the-art software technology that enables secure, scalable interconnectivity throughout all types of industrial environments. An open solution that configures easily to your requirements and protocols. Movicon.NExT™ allows for quick, easy design of any project, and generates the enhanced graphics and data capture that can improve efficiency, energy usage and machine performance.
Movicon.NExT™ offers openness and integration with the world of automation
“Plug-in” features provide customized interoperability with your system.
Configures to any deployment scale, with a single configuration environment.
Powerful wizards and XML, XAML toolboxes help reduce development time.
Technology with high standards for openess, reliabilty and qualty graphics.
Ensures safe server-to-client data management with IEC 62443-3-3 compliance.
Ensures maximum native connectivity to any OPC UA-based device or application.
The Alarm Management allows alarm and event configurations to be managed and customized to provide operators with helpful and accurate information and an intuitive event management solution. Alarms can be configured to manage ON, OFF, ACK, RST and SHELVE events according to the ISA S-18 and OPC UA A&E specifications.
Movicon.NExT™ offers powerful tools for analyzing and reporting historical data. Trends, Charts, Tables, Data Analysis and a powerful, integrated Report Designer offer sophisticated data analysis solutions that can be deployed locally or over the web.
Movicon.NExT™ integrates a complete historical data analysis tool that does not require supplementary tools, and allows access to all DB types to extract data and represent them graphically diverse charts. The Report Designer allows reports to be created and managed locally or over the web. Web Dashboards can also be used for data analysis with HTML5 Web Clients.
The Movicon.NExT™ Data Server efficiently records all data managed by the software platform using both the Historian and Data Logger technology. The Virtual File System (VFS) technology is also used to extract data despite whatever recording tool is used. Data are recorded in MS SQL Server format for default, but database connectors are available for Oracle, My SQL databases and Cloud computing, such as Microsoft Azure.
A software architecture designed as a platform for cutting edge automation systems at any scale
Create dynamic vector interface system graphics in 2D and 3D, with graphics libraries of high-quality objects and symbols.
The HTLM5 standard ensures maximum portability across platforms and OS, with high-quality performance and graphics.
Speedy communications, real-time data management and enhanced graphics are ensured — without any performance compromise.
Movicon.NExT™ licensing policy
Movicon.NExT licensing model is simple, flexible and modular, and is designed to adapt to your specific need and limit costs based on your application requirements. We offer a Client-Server license model based on the number of TAGs exchanged with the field. Optional features can be purchased on an as-needed basis.
Movicon.NExT modular licensing format:
The all-inclusive development environment (Editor) helps create any type of Movicon.NExT™ project, and allows you to purchase the Runtime License most suitable for your project needs.
Purchasing the Editor License entitles you to top-level technical support.
The Movicon.NExT™ runtime license size count is based on the number of “TAGs” declared in the project and exchanged in the field.
“TAG” means any variable “connected to the field” in bit, byte, word, float and double/long 64bit, even when defined as an array or structure member. Single bits of the byte, word and other variable types can be pointed to.
Note: Each member in Structure and Array variable types count as one Tag.
Note: Internal Tags are not counted (those not connected to the field).
The Runtime licenses are offered as both PRO and LT for Server, Client or Client/Server versions.
Web Client Option: option on server for access via HTML5 Web Client or APPs.
Demo Mode
When no license is detected at startup, Movicon will alert the user and run in ‘Demo mode’ with a fully functional editor and a maximum runtime limit of two hours.
Movicon.NExT™ is supported by Windows 10 operating System (all editions) and is fully supported in the Windows 10 Current Branch (CB) and Current Branch for Business