ind-pow-rmt-ower_plant_achieved_reliable_boiler_drum_level_control-H008

Power Plant Achieves Reliable Boiler Drum Level Control with Rosemount™ Guided Wave Radar



RESULTS

  • Reduced maintenance with no calibration required
  • Increased accuracy with more rapid drum level readings
  • Elimination of unwarranted trips due to cold ambient conditions


APPLICATION

Boiler drum level control at a combined cycle power plant.

CUSTOMER

NA natural gas combined cycle gas plant located in USA with a capacity of over 900 MW

CHALLENGE

During the winter months, sub-freezing temperatures are common in this region which creates challenges for the company’s drum level measurement instrumentation.

The primary level measurement on the boiler drums were differential pressure transmitters with impulse tubing (wet legs). During winter months frozen wet legs caused errors in the indicated drum levels resulting in unit trips. To alleviate the problem, the impulse tubes were insulated and heat traced but the impulse tubes continued to freeze.


prod-rmt-power_plant_achieved_reliable_boiler_drum_level_control-C038

Illustration showing how Dynamic Vapor Compensation works.


SOLUTION

As a result, the gas site systems engineer decided to investigate alternative technologies to improve the reliability of the boiler drum level instrumentation. With support from Emerson™ experts, they installed Rosemount 5300 Guided Wave Radar with Dynamic Vapor Compensation (DVC) along with a Rosemount 9901 bypass chamber.

With process design conditions exceeding 2300 psi and 650° F, the Rosemount 5300 with DVC provided fully compensated level measurements, independent of pressure and temperature, resulting in accurate and reliable level readings during all start-up and shutdown conditions, regardless of the weather.

INDUSTRY

The plant used a two out of three voting system with three redundant radar installations. Since installation, the Rosemount 5300 with Dynamic Vapor Compensation has proved to be very reliable. The radar levels cannot deviate from each other by more than 2.5" (6.35cm) without causing the boiler to trip. Since installation, they have all tracked reliably and within the manufacturer’s specification.

Emerson technicians performed on-site startup of the radars and provided formal training for the site operators to ensure confidence in the new product.


Stellantriebe
Produkte – moderne Industriesoftware
Asset Performance Management
Produkte – Automatisierungssoftware
Leit- und Sicherheitssysteme
Beleuchtung für Industrie und Gewerbe
Industrie- und Werksautomatisierung
Messinstrumentierung
Produkte – Betriebsmanagementsoftware
Professionelle Werkzeuge
Regler
Beleuchtung für Industrie und Gewerbe
Ventile
Schweißen, Montage und Reinigung

Emerson erkunden

Go Boldly

Die Unternehmenskultur von Emerson führt mit einem einzigartigen Softwareportfolio die Branche an und konzentriert sich dabei auf Integration und Selbstbestimmung: Wir unterstützen unsere Kunden dabei, neuartige Automatisierungstechnologien zu erkunden. 

Hier erfahren Sie mehr ...
Klicken Sie hier, um mit dem Lesen fortzufahren. Go Boldly
DJ spielt vor einem vollbesetzten Haus mit Lichtstrahlen, die hinter dem Publikum aufstrahlen

Karriere

Denken wir anders. Bei Emerson schließen Sie sich einem talentierten, engagierten Team von motivierten Fachleuten an, die alle eine Leidenschaft für Fortschritt und Exzellenz teilen. Erfahren Sie mehr über Ihre Möglichkeiten bei uns. Gehen wir es an, zusammen.

Hier erfahren Sie mehr ...
Klicken Sie hier, um mit dem Lesen fortzufahren. Karriere
Gut gefüllter Besprechungsraum und Flur

Investoren

NYSE: EMR
$117.94
$2.36
(0.0%)
52 Week High:$134.85
52 Week Low:$91.65
01/10/20254:00 PM
Quotes delayed at least 15 minutes

Investoreninformationen

Geschäftsbericht 2023

Sehen Sie sich unseren Fortschritt und unsere Leistungen im Jahr 2023 im Detail an. Wir haben unsere Finanzziele übertroffen, unsere Dividende im 67. Jahr in Folge erhöht sowie ein stärker wachsendes, einheitlicheres Automatisierungsportfolio aufgebaut. Und dies sind nur einige unserer Erfolge. Damit sind wir gut aufgestellt, um diesen Kurs weiter zu verfolgen und eine beschleunigte Wertschöpfung für unsere Aktionäre voranzutreiben.

Emerson entwickelt und liefert Technologien, Software und Dienstleistungen, um mehr Nachhaltigkeit, Effizienz und Sicherheit in wichtigen Branchen zu ermöglichen.

Umgebungsbedingungen

Strategien für ökologische Nachhaltigkeit haben für Emerson und Fertigungsunternehmen auf der ganzen Welt höchste Priorität. Emerson unterstützt Partner dabei, Fortschritte zu erzielen.Die Stärkung eines umweltbewussteren Planeten ist fest in der Absichtserklärung unseres Unternehmens verwurzelt: Wir treiben Innovationen voran, die unsere Welt gesünder, sicherer, intelligenter und nachhaltiger machen.

Hier erfahren Sie mehr ...
Klicken Sie hier, um mit dem Lesen fortzufahren. Umgebungsbedingungen
Mann steht mit einem Tablet vor Windrädern

Soziales

Wir konzentrieren uns auf den Aufbau einer Kultur, die es Mitarbeitern ermöglicht, jeden Tag ihr wahres Ich zur Arbeit zu bringen. Investitionen in Menschen sind der Schlüssel zum Erfolg von Emerson auf der ganzen Welt.

Hier erfahren Sie mehr ...
Klicken Sie hier, um mit dem Lesen fortzufahren. Soziales
Soziale Verantwortung

Governance

Wir ergreifen die notwendigen Schritte, um sicherzustellen, dass unser Unternehmen verantwortungsbewusst handelt – in Übereinstimmung mit dem Zweck von Emerson.

Hier erfahren Sie mehr ...
Klicken Sie hier, um mit dem Lesen fortzufahren. Governance
Unternehmensführungs- und Rechenschaftspflicht
Bild einer Stadtlandschaft mit Lichtstreifen und Bewegung

Erneuerbar trifft auf zuverlässig: So ermöglicht eine intelligentere Software eine sauberere Stromversorgung

Wir bieten unseren Kunden die Lösungen, die sie für die Erzeugung erneuerbarer, zuverlässiger Energie benötigen, damit sie ihre Nachhaltigkeits- und Geschäftsziele erreichen können. 

Erfahren Sie mehr
Bitte aktivieren Sie JavaScript für diese Webseite.