Next Gen Photo
Flow Computer der nächsten Generation

Eine neue Technologie und wesentliche Verbesserungen für die Öl- und Gasindustrie

Emerson’s new flow computer family provides a new solution to flow metering and flow computing where challenges with power, safety and measurement accuracy are addressed, delivering a more convenient approach to remote oil and gas production sites.

The entire family of flow computers provides API compliant gas measurement for single or dual meter runs. Extensive alarming, reporting, and event log capabilities provide operators with the required data to ensure optimal measurement certainty and production efficiency.


FB1100 & FB1200

The FB1100 and FB1200 serve the explosion-proof environment with an ultra-compact design including integral sensor, battery, and I/O options, providing high integrity fiscal metering with many different flow meter technologies.


FB2100 & FB2200

The FB2100 and FB2200 models are packaged for C1D2 hazardous area locations and provide additional I/O capacity and capability along with a packaged enclosure designed to minimize installation time.

New Innovative Features include:

  • MobileSCADA - enhances personnel safety by allowing a technician to use their laptop or tablet from within the comfort of their vehicle and avoid hazardous areas. This is a feature where the flow computer will host its own secured Wi-Fi network. Once the secured connection is made, the technician can then easily download metering reports and make operational changes to the configuration of the flow computer, provided they have the required security credentials. This improves s operational efficiency by allowing the technician to access data faster.
  • Interactive Display - allows the field technician to securely log in and not only view the data, they can also make operational or configuration changes to the flow computer. Through the unique design of the interactive display, the “buttons” are used to navigate the user friendly menus while maintaining the full hazardous area approval. This innovative solution will allow the field technician to make changes without compromising safety. 
  • Simplified Configuration - FBxConnect, Emerson’s next generation configuration tool simplifies the process with user-friendly wizards and “fill in the blanks” configuration. This includes software to support required calibration or orifice plate changes while maintaining flow calculations.

The new flow computers also come with the latest Rosemount™ multivariable measurement sensor technology, providing high accuracy differential pressure and static pressure measurement with long term stability to help improve production efficiency.


Emerson’s next generation of Flow Computers will have more information available soon.

Stellantriebe
Produkte – moderne Industriesoftware
Asset Performance Management
Produkte – Automatisierungssoftware
Leit- und Sicherheitssysteme
Beleuchtung für Industrie und Gewerbe
Industrie- und Werksautomatisierung
Messinstrumentierung
Produkte – Betriebsmanagementsoftware
Professionelle Werkzeuge
Regler
Beleuchtung für Industrie und Gewerbe
Ventile
Schweißen, Montage und Reinigung

Emerson erkunden

Go Boldly

Die Unternehmenskultur von Emerson führt mit einem einzigartigen Softwareportfolio die Branche an und konzentriert sich dabei auf Integration und Selbstbestimmung: Wir unterstützen unsere Kunden dabei, neuartige Automatisierungstechnologien zu erkunden. 

Hier erfahren Sie mehr ...
Klicken Sie hier, um mit dem Lesen fortzufahren. Go Boldly
DJ spielt vor einem vollbesetzten Haus mit Lichtstrahlen, die hinter dem Publikum aufstrahlen

Karriere

Denken wir anders. Bei Emerson schließen Sie sich einem talentierten, engagierten Team von motivierten Fachleuten an, die alle eine Leidenschaft für Fortschritt und Exzellenz teilen. Erfahren Sie mehr über Ihre Möglichkeiten bei uns. Gehen wir es an, zusammen.

Hier erfahren Sie mehr ...
Klicken Sie hier, um mit dem Lesen fortzufahren. Karriere
Gut gefüllter Besprechungsraum und Flur

Investoren

NYSE: EMR
$144.23
$0.16
(0.0%)
52 Week High:$145.28
52 Week Low:$90.06
07/18/20254:00 PM
Quotes delayed at least 15 minutes

Investoreninformationen

Geschäftsbericht 2023

Sehen Sie sich unseren Fortschritt und unsere Leistungen im Jahr 2023 im Detail an. Wir haben unsere Finanzziele übertroffen, unsere Dividende im 67. Jahr in Folge erhöht sowie ein stärker wachsendes, einheitlicheres Automatisierungsportfolio aufgebaut. Und dies sind nur einige unserer Erfolge. Damit sind wir gut aufgestellt, um diesen Kurs weiter zu verfolgen und eine beschleunigte Wertschöpfung für unsere Aktionäre voranzutreiben.

Emerson entwickelt und liefert Technologien, Software und Dienstleistungen, um mehr Nachhaltigkeit, Effizienz und Sicherheit in wichtigen Branchen zu ermöglichen.

Umgebungsbedingungen

Strategien für ökologische Nachhaltigkeit haben für Emerson und Fertigungsunternehmen auf der ganzen Welt höchste Priorität. Emerson unterstützt Partner dabei, Fortschritte zu erzielen.Die Stärkung eines umweltbewussteren Planeten ist fest in der Absichtserklärung unseres Unternehmens verwurzelt: Wir treiben Innovationen voran, die unsere Welt gesünder, sicherer, intelligenter und nachhaltiger machen.

Hier erfahren Sie mehr ...
Klicken Sie hier, um mit dem Lesen fortzufahren. Umgebungsbedingungen
Mann steht mit einem Tablet vor Windrädern

Soziales

Wir konzentrieren uns auf den Aufbau einer Kultur, die es Mitarbeitern ermöglicht, jeden Tag ihr wahres Ich zur Arbeit zu bringen. Investitionen in Menschen sind der Schlüssel zum Erfolg von Emerson auf der ganzen Welt.

Hier erfahren Sie mehr ...
Klicken Sie hier, um mit dem Lesen fortzufahren. Soziales
Soziale Verantwortung

Governance

Wir ergreifen die notwendigen Schritte, um sicherzustellen, dass unser Unternehmen verantwortungsbewusst handelt – in Übereinstimmung mit dem Zweck von Emerson.

Hier erfahren Sie mehr ...
Klicken Sie hier, um mit dem Lesen fortzufahren. Governance
Unternehmensführungs- und Rechenschaftspflicht
Bild einer Stadtlandschaft mit Lichtstreifen und Bewegung

Erneuerbar trifft auf zuverlässig: So ermöglicht eine intelligentere Software eine sauberere Stromversorgung

Wir bieten unseren Kunden die Lösungen, die sie für die Erzeugung erneuerbarer, zuverlässiger Energie benötigen, damit sie ihre Nachhaltigkeits- und Geschäftsziele erreichen können. 

Erfahren Sie mehr
Bitte aktivieren Sie JavaScript für diese Webseite.