AVENTICS™ Multiple connector R412010007

kr295.54
QuickShip QuickShip
QTY:

Product Description

DISTRIBUTEUR

Specifications

Port G
G 3/8
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Housing material
Aluminum