No image available
No image available
Your request is being processed.
AVENTICS-0821200015

AVENTICS™ Series CC01 0821200015

kr1,475.70
QuickShip QuickShip
QTY:

Product Description

E.R.U..G 3/4

Specifications

Port 1
G 3/4
Port 2
G 3/4
Throttle bore Ø
17.5 mm
direction of throttle
1 ▶ 2, 2 ▶ 1
Nominal flow Qn 1 to 2
5400 l/min
Compressed air connection type 1
Internal thread
Compressed air connection type 2
Internal thread
Medium
Compressed air
Working pressure min.
0.5 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
80 °C
Min. medium temperature
0 °C
Max. medium temperature
80 °C
Weight
0.64 kg
Housing material
Aluminum
Material flow control screw
Steel
Seal material
Acrylonitrile butadiene rubber

Features

  • Qn = 32 l/min ... 5600 l/min

Documents & Drawings