No image available
No image available
Your request is being processed.
AVENTICS-0821002004

AVENTICS™ Quick exhaust valve 0821002004

kr329.66
QuickShip QuickShip
QTY:

Product Description

G3/8

Specifications

Type
Poppet valve
Medium
Compressed air
Compressed air connection input
G 3/8
Compressed air connection type 1
Internal thread
Compressed air connection 2
G 3/8
Compressed air connection type 2
Internal thread
Port 3 (Exhaust)
G 3/8
Compressed air connection type 3
Internal thread
Nominal flow Qn 1 to 2
2050 l/min
Nominal flow Qn 2 to 3
2050 l/min
Working pressure min.
0.5 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
80 °C
Housing material
Aluminum
Seal material
Acrylonitrile butadiene rubber

Features

  • Qn = 220 l/min ... 12000 l/min
  • Internal thread / Internal thread

Documents & Drawings