Industrial Hermetic Solutions
Pioneering many of the standards in the hermetic glass-to-metal industry, Fusite branded glass-to-metal feedthroughs, terminals, and seals that are best in class.
Pioneering many of the industry standards in the hermetic glass-to-metal industry, Emerson is the supplier of choice when engineers of cutting-edge technology need glass-to-metal feedthroughs, terminals, and seals that are nothing but the best. Our industrial components are depended on in the most critical applications, such as natural gas sensors in the process industry and high reliability batteries for national defense.