AVENTICS-R480058830

AVENTICS™ ISO 15552, series CCL-IS R480058830

Kč3,764.31
QuickShip QuickShip
QTY:

Product Description

CCL-DA-032-0050-IS-0210022211AB00000-BAS

Specifications

Standards
ISO 15552
Piston Ø
32 mm
Stroke
50 mm
Functional principle
Double-acting
Cushioning
Pneumatic adjustable cushioning
Magnetic piston
Piston with magnet
Environmental requirements
Industry standard, suitable for use in food processing, ATEX optional, Increased corrosion protection
Certificates
ATEX optional
Piston rod
single
Scraper
Standard
Pressure for determining piston forces
6,3 bar
Retracting piston force
435 N
Extracting piston force
507 N
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Working pressure min.
1.5 bar
Working pressure max
10 bar
Ports
G 1/8
Piston rod thread
M10x1,25
Cushioning length
16.5 mm
Cushioning energy
4.8 J
Weight 0 mm stroke
0.61 kg
Weight +10 mm stroke
0.036 kg
Stroke max.
1600 mm
Medium
Compressed air

Features

  • Easy to clean anodized surfaces
  • Scrapers and lubricants (NSF-H1) are approved for food applications
  • Hygienic protective caps for unused mounting holes
  • Available in eight sizes covering piston diameters from 25 mm to 125 mm
  • Selection from elastic or pneumatic cushioning possible
  • Option to configure the air connections for supply and exhaust on rear cover, which increases flexibility when designing the system's tubing concept

Documents & Drawings