No image available
No image available
Your request is being processed.
AVENTICS-R424B11120

AVENTICS™ 5/2-directional valve, Series HV30 R424B11120

Kč19,081.55
QTY:

Product Description

The AVENTICS Series HV30 complies with the valve standard ISO 5599-1. Due to the level of flow and robustness, especially on high ambient temperatures, HV30 is the perfect valve for Aluminium applications.

Specifications

Activation
Electrically
Nominal flow Qn
4300 l/min
Switching principle
5/2, with spring return
Working pressure min.
3.5 bar
Working pressure max
9 bar
DC operating voltage
24 V
Voltage tolerance DC
-10% / +10%
Manual override
without
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form A
Sealing principle
Soft Seal
Pilot
Internal
Standards
ISO 5599-1
Pilot valve width
30x22 mm CNOMO
Valve type
Poppet valve
Frame size
ISO 3
Connection type
Plate connection
Blocking principle
Single base plate principle
Control pressure min.
3.5 bar
Control pressure max.
9 bar
Min. ambient temperature
10 °C
Max. ambient temperature
120 °C
Min. medium temperature
10 °C
Max. medium temperature
120 °C
Medium
Compressed air

Features

  • Qn = 4300 l/min
  • Electrical. control: form A
  • Width: 71 mm
  • Ambient temperature 10 °C to 120 °C

Documents & Drawings