Tank Dewatering
Reduce environmental fines, product loss and tank corrosion
Many operators are challenged to remove water from storage tanks to prevent corrosion while ensuring that the final product is not removed and lost. Sending the final product to the water treatment plant can result in environmental fines and lost revenue. Nuclear density meters have been used in the past to detect when to stop the dewatering process. Nuclear devices are costly and heavily regulated. Using a Fork Density meter is a solution that provides a safe and accurate measurement without the nuclear source hazards and regulatory burden.